Eaton Crouse-Hinds series Condulet GUA surface cover, 2" cover opening diameter, Feraloy iron alloy, 12 thread pitch
| Product Name |
Eaton Crouse-Hinds series Condulet GUA surface cover
|
| Catalog Number |
GUA04 WOD
|
| UPC |
782274593258
|
| Product Length/Depth |
2.4 in
|
| Product Height |
2.4 in
|
| Product Width |
1.5 in
|
| Product Weight |
0.6 lb
|
| Area classification |
Ordinary/Non-Hazardous Locations
|
| Cover opening diameter |
2"
|
| Thread pitch |
12
|
| Material |
Feraloy iron alloy
|