Eaton Crouse-Hinds series Condulet GUA nipple cover, 3" cover opening diameter, Copper-free aluminum, 3/4" fixture stem size, 12 thread pitch
| Product Name |
Eaton Crouse-Hinds series Condulet GUA nipple cover
|
| Catalog Number |
GUA0672
|
| UPC |
782274459806
|
| Product Length/Depth |
3.25 in
|
| Product Height |
3.25 in
|
| Product Width |
2.47 in
|
| Product Weight |
0.65 lb
|
| Area classification |
Ordinary/Non-Hazardous Locations
|
| Cover opening diameter |
3"
|
| Thread pitch |
12
|
| Material |
Copper-free aluminum
|
| Special features |
3/4" fixture stem size
|