知识搜索
下载文档 () / 20
动力,因我们而不同*

GUA068

Eaton Crouse-Hinds series Condulet GUA fixture canopy, 3" cover opening diameter, Feraloy iron alloy, 3/4" fixture stem size, 12 thread pitch

常用规格

Product Name
Eaton Crouse-Hinds series Condulet GUA fixture canopy
Catalog Number
GUA068
UPC
782274459004
Product Weight
3.05 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations

Product specifications

Cover opening diameter
3"
Thread pitch
12
Material
Feraloy iron alloy
Special features
3/4" fixture stem size

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。