知识搜索
下载文档 () / 20
动力,因我们而不同*

GUA260

Eaton Crouse-Hinds series GUA conduit outlet body, Feraloy iron alloy, 3/4"

常用规格

Product Name
Eaton Crouse-Hinds series GUA conduit outlet body
Catalog Number
GUA260
UPC
782274460840
Product Length/Depth
4.38 in
Product Height
3.5 in
Product Width
2 in
Product Weight
1.86 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III

Product specifications

Trade size
3/4"
Material
Feraloy iron alloy

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。