知识搜索
下载文档 () / 20
动力,因我们而不同*

GUAB14 SA

Eaton Crouse-Hinds series Condulet GUA conduit outlet box with cover, 2" cover opening diameter, Copper-free aluminum, B shape, 1/2"

常用规格

Product Name
Eaton Crouse-Hinds series Condulet GUA conduit outlet box with cover
Catalog Number
GUAB14 SA
UPC
782274021102
Product Length/Depth
2.5 in
Product Height
3.38 in
Product Width
2.25 in
Product Weight
0.8 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3
4
7
9

Product specifications

Shape
B
Trade size
1/2"
Cover opening diameter
2"
Material
Copper-free aluminum

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。