知识搜索
下载文档 () / 20
动力,因我们而不同*

GUAB16 WOD S753

Eaton Crouse-Hinds series Condulet GUA conduit outlet box with cover, 3" cover opening diameter, Feraloy iron alloy body and cover, Corro-free epoxy powder coat finish, internal and external, B shape, 1/2"

常用规格

Product Name
Eaton Crouse-Hinds series Condulet GUA conduit outlet box with cover
Catalog Number
GUAB16 WOD S753
UPC
662276329607
Product Length/Depth
3.5 in
Product Height
4.38 in
Product Width
2 in
Product Weight
3.07 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3
4
7
9

Product specifications

Shape
B
Trade size
1/2"
Cover opening diameter
3"
Material
Feraloy iron alloy
Finish
Corro-free epoxy powder coat, internal and external
Special features
Feraloy iron alloy cover

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。