Eaton Crouse-Hinds series Condulet GUA conduit outlet box with cover
GUAB24

GUAB24

Eaton Crouse-Hinds series Condulet GUA conduit outlet box with cover, 2" cover opening diameter, Feraloy iron alloy, B shape, 3/4"
GUAB24 - sku page

常用规格

Product Name
Eaton Crouse-Hinds series Condulet GUA conduit outlet box with cover
Catalog Number
GUAB24
UPC
782274461304
Product Length/Depth
2.5 in
Product Height
3.38 in
Product Width
2.5 in
Product Weight
1.75 lb

产品规格

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
Material
Feraloy iron alloy
NEMA Rating
3
4
7
9
Cover opening diameter
2"
Trade size
3/4"
Shape
B
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.