Eaton Crouse-Hinds series Condulet GUA conduit outlet box with cover
GUAB26 WOD

GUAB26 WOD

Eaton Crouse-Hinds series Condulet GUA conduit outlet box with cover, 3" cover opening diameter, Feraloy iron alloy body and cover, B shape, 3/4"
GUAB26 WOD - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series Condulet GUA conduit outlet box with cover
Catalog Number
GUAB26 WOD
UPC
782274692609
Product Length/Depth
3.5 in
Product Height
4.38 in
Product Width
2 in
Product Weight
3.05 lb

产品规格

Special features
Feraloy iron alloy cover
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
Material
Feraloy iron alloy
NEMA Rating
3
4
7
9
Cover opening diameter
3"
Trade size
3/4"
Shape
B
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.