Eaton Crouse-Hinds series Condulet GUA conduit outlet box with cover
GUAB36 SA S752

GUAB36 SA S752

Eaton Crouse-Hinds series Condulet GUA conduit outlet box with cover, 3" cover opening diameter, Copper-free aluminum, Corro-free epoxy powder coat finish, B shape, 1"
GUAB36 SA S752 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series Condulet GUA conduit outlet box with cover
Catalog Number
GUAB36 SA S752
UPC
782274953021
Product Length/Depth
3.5 in
Product Height
4.5 in
Product Width
2.31 in
Product Weight
1.4 lb

产品规格

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
Material
Copper-free aluminum
NEMA Rating
3
4
7
9
Cover opening diameter
3"
Trade size
1"
Finish
Corro-free epoxy powder coat
Shape
B
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.