Eaton Crouse-Hinds series Condulet GUA conduit outlet box with cover
GUAB36 SS

GUAB36 SS

Eaton Crouse-Hinds series Condulet GUA conduit outlet box with cover, 3" cover opening diameter, Stainless steel, B shape, 1"
GUAB36 SS - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series Condulet GUA conduit outlet box with cover
Catalog Number
GUAB36 SS
UPC
662276518872
Product Length/Depth
3.6 in
Product Height
4.57 in
Product Width
2.11 in
Product Weight
4 lb

产品规格

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
Material
Stainless steel
NEMA Rating
3
4X
Cover opening diameter
3"
Trade size
1"
Shape
B
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.