Eaton Crouse-Hinds series GUA conduit outlet body
GUAB360 SA

GUAB360 SA

Eaton Crouse-Hinds series GUA conduit outlet body, Copper-free aluminum, B shape, 1"
GUAB360 SA - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series GUA conduit outlet body
Catalog Number
GUAB360 SA
UPC
782274590974
Product Length/Depth
4.5 in
Product Height
3.5 in
Product Width
2.31 in
Product Weight
1.1 lb

产品规格

Material
Copper-free aluminum
Shape
B
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
Trade size
1"
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.