Eaton Crouse-Hinds series Condulet GUA conduit outlet box with cover
GUAB69 SA

GUAB69 SA

Eaton Crouse-Hinds series Condulet GUA conduit outlet box with cover, 5" cover opening diameter, Copper-free aluminum, B shape, 2"
GUAB69 SA - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series Condulet GUA conduit outlet box with cover
Catalog Number
GUAB69 SA
UPC
782274100302
Product Length/Depth
6.81 in
Product Height
5.75 in
Product Width
4.03 in
Product Weight
3.9 lb

产品规格

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
Material
Copper-free aluminum
NEMA Rating
3
4
7
9
Cover opening diameter
5"
Trade size
2"
Shape
B
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.