知识搜索
下载文档 () / 20
动力,因我们而不同*

GUAC26 TB14

Eaton Crouse-Hinds series Condulet GUA conduit outlet box with cover, 3" cover opening diameter, Feraloy iron alloy, C shape, Direct mounted terminal block, 4 poles, 3/4"

常用规格

Product Name
Eaton Crouse-Hinds series Condulet GUA conduit outlet box with cover
Catalog Number
GUAC26 TB14
UPC
782274174754
Product Length/Depth
5.25 in
Product Height
3.5 in
Product Width
2 in
Product Weight
2.33 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3
4
7
9

Product specifications

Shape
C
Trade size
3/4"
Cover opening diameter
3"
Material
Feraloy iron alloy
Special features
Direct mounted terminal block, 4 poles

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。