知识搜索
下载文档 () / 20
动力,因我们而不同*

GUAC49 DIN112

Eaton Crouse-Hinds series Condulet GUA conduit outlet box with cover, 5" cover opening diameter, Feraloy iron alloy, C shape, DIN rail mounted, 12 terminal blocks, 1-1/4"

常用规格

Product Name
Eaton Crouse-Hinds series Condulet GUA conduit outlet box with cover
Catalog Number
GUAC49 DIN112
UPC
662276606210
Product Length/Depth
7.75 in
Product Height
5.75 in
Product Width
4.03 in
Product Weight
8.85 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3
4
7
9

Product specifications

Shape
C
Trade size
1-1/4"
Cover opening diameter
5"
Material
Feraloy iron alloy
Special features
DIN rail mounted, 12 terminal blocks

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。