Eaton Crouse-Hinds series GUA conduit outlet body
GUAD360

GUAD360

Eaton Crouse-Hinds series GUA conduit outlet body, Feraloy iron alloy, D shape, 1"
GUAD360 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series GUA conduit outlet body
Catalog Number
GUAD360
UPC
782274367026
Product Length/Depth
5.5 in
Product Height
3.5 in
Product Width
3.19 in
Product Weight
2.6 lb

产品规格

Material
Feraloy iron alloy
Shape
D
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
Trade size
1"
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.