下载文档 () / 20
动力,因我们而不同*

GUAG7885

Eaton Crouse-Hinds series GUAG junction box, 1" bottom hub, Feraloy iron alloy, 3 hubs, 3/4" top hub

常用规格

Product Name
Eaton Crouse-Hinds series GUAG junction box
Catalog Number
GUAG7885
UPC
782274464107
Product Length/Depth
7.75 in
Product Height
4.5 in
Product Width
3.5 in
Product Weight
5.5 lb

产品规格

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
Bottom hub size
1"
Material
Feraloy iron alloy
Number of hubs
3
Top hub size
3/4"

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。