Eaton Crouse-Hinds series GUAH junction box
GUAH77775

GUAH77775

Eaton Crouse-Hinds series GUAH junction box, 3/4" bottom hub, Feraloy iron alloy, 4 hubs, 3/4" top hub
GUAH77775 - sku page

常用规格

Product Name
Eaton Crouse-Hinds series GUAH junction box
Catalog Number
GUAH77775
UPC
782274464602
Product Length/Depth
7 in
Product Height
3.75 in
Product Width
3.5 in
Product Weight
5.4 lb

产品规格

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
Bottom hub size
3/4"
Material
Feraloy iron alloy
Number of hubs
4
Top hub size
3/4"
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.