下载文档 () / 20
动力,因我们而不同*

GUB01 SA

Eaton Crouse-Hinds series GUB junction box, 5-3/8" cover opening, 6-1/2" x 7" x 5-3/4", Copper-free aluminum

常用规格

Product Name
Eaton Crouse-Hinds series GUB junction box
Catalog Number
GUB01 SA
UPC
782274469713
Product Length/Depth
6.5 in
Product Height
7 in
Product Width
5.75 in
Product Weight
9.45 lb

产品规格

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
4
7
9
Enclosure size
6-1/2" x 7" x 5-3/4"
Material
Copper-free aluminum
Cover opening size
5-3/8 in

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。