Eaton Crouse-Hinds series GUB junction box
GUB01 SA ATEX

GUB01 SA ATEX

Eaton Crouse-Hinds series GUB junction box, 5-3/8" cover opening, 6-1/2" x 7" x 5-3/4", Feraloy iron alloy, ATEX certified
GUB01 SA ATEX - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series GUB junction box
Catalog Number
GUB01 SA ATEX
UPC
782274204239
Product Length/Depth
6.5 in
Product Height
7 in
Product Width
5.75 in
Product Weight
8.7 lb

产品规格

Special features
ATEX certified
Ingress protection (IP) ratings
IP66
Enclosure size
6-1/2" x 7" x 5-3/4"
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
IECEx/ATEX
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
4
7
9
Material
Feraloy iron alloy
Cover opening size
5-3/8 in
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.