Eaton Crouse-Hinds series GUB junction box
GUB01110 SA

GUB01110 SA

Eaton Crouse-Hinds series GUB junction box, 12-1/4" cover opening, 14" x 18" x 13-1/2", Copper-free aluminum
GUB01110 SA - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series GUB junction box
Catalog Number
GUB01110 SA
UPC
782274070070
Product Length/Depth
14.06 in
Product Height
18.06 in
Product Width
13.5 in
Product Weight
201.55 lb

产品规格

Enclosure size
14" x 18" x 13-1/2"
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
7
9
Material
Copper-free aluminum
Cover opening size
12-1/4 in
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.