Eaton Crouse-Hinds series GUB junction box
GUB01110

GUB01110

Eaton Crouse-Hinds series GUB junction box, 12-1/4" cover opening, 14" x 18" x 13-1/2", Feraloy iron alloy
GUB01110 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series GUB junction box
Catalog Number
GUB01110
UPC
782274470436
Product Length/Depth
14.06 in
Product Height
18.06 in
Product Width
13.5 in
Product Weight
185 lb

产品规格

Enclosure size
14" x 18" x 13-1/2"
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
7
9
Material
Feraloy iron alloy
Cover opening size
12-1/4 in
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.