下载文档 () / 20
动力,因我们而不同*

GUB02 SA

Eaton Crouse-Hinds series GUB junction box, 7" cover opening, 8" x 10" x 5-7/8", Copper-free aluminum

常用规格

Product Name
Eaton Crouse-Hinds series GUB junction box
Catalog Number
GUB02 SA
UPC
782274469812
Product Length/Depth
8 in
Product Height
10 in
Product Width
5.88 in
Product Weight
15 lb

产品规格

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
4
7
9
Enclosure size
8" x 10" x 5-7/8"
Material
Copper-free aluminum
Cover opening size
7 in

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。