下载文档 () / 20
动力,因我们而不同*

GUB03 SA ATEX

Eaton Crouse-Hinds series GUB junction box, 9-5/8" cover opening, 11" x 12" x 8-13/16", Feraloy iron alloy, ATEX certified

常用规格

Product Name
Eaton Crouse-Hinds series GUB junction box
Catalog Number
GUB03 SA ATEX
UPC
782274159645
Product Length/Depth
11 in
Product Height
12 in
Product Width
8.81 in
Product Weight
93.14 lb

产品规格

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
IECEx/ATEX
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
4
7
9
Ingress protection (IP) ratings
IP66
Special features
ATEX certified
Enclosure size
11" x 12" x 8-13/16"
Material
Feraloy iron alloy
Cover opening size
9-5/8 in

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。