Eaton Crouse-Hinds series GUB junction box
GUB03 SA

GUB03 SA

Eaton Crouse-Hinds series GUB junction box, 9-5/8" cover opening, 11" x 12" x 8-13/16", Copper-free aluminum
GUB03 SA - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series GUB junction box
Catalog Number
GUB03 SA
UPC
782274469911
Product Length/Depth
11 in
Product Height
12 in
Product Width
8.81 in
Product Weight
41.05 lb

产品规格

Enclosure size
11" x 12" x 8-13/16"
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
4
7
9
Material
Copper-free aluminum
Cover opening size
9-5/8 in
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.