Eaton Crouse-Hinds series GUB junction box
GUB06 SA

GUB06 SA

Eaton Crouse-Hinds series GUB junction box, 7" cover opening, 8-1/2" x 10" x 6-7/8", Copper-free aluminum
GUB06 SA - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series GUB junction box
Catalog Number
GUB06 SA
UPC
782274098593
Product Length/Depth
8.5 in
Product Height
10 in
Product Width
7.38 in
Product Weight
19.48 lb

产品规格

Enclosure size
8-1/2" x 10" x 6-7/8"
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
4
7
9
Material
Copper-free aluminum
Cover opening size
7 in
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.