下载文档 () / 20
动力,因我们而不同*

GUB110 1 20 SA

Eaton Crouse-Hinds series GUB instrument housing, Top conduit opening, Copper-free aluminum, 3/4", Empty housing, Used with GUB01 basic housing

常用规格

Product Name
Eaton Crouse-Hinds series GUB instrument housing
Catalog Number
GUB110 1 20 SA
UPC
782274269115
Product Length/Depth
7.5 in
Product Height
5.75 in
Product Width
5.75 in
Product Weight
9.7 lb

产品规格

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
IEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3
7
9
12
Type
Empty housing
Conduit opening position
Top
Material
Copper-free aluminum
Trade size
3/4"
Used with
GUB01 basic housing

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。