Eaton Crouse-Hinds series GUB instrument housing
GUB11031 1 20

GUB11031 1 20

Eaton Crouse-Hinds series GUB instrument housing, Top conduit opening, Feraloy iron alloy, 3/4", Housing with mounting plate for standard meters, Used with GUB01 basic housing
GUB11031 1 20 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series GUB instrument housing
Catalog Number
GUB11031 1 20
UPC
782274004099
Product Length/Depth
7.5 in
Product Height
5.75 in
Product Width
5.75 in
Product Weight
26.43 lb

产品规格

Type
Housing with mounting plate for standard meters
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
IEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3
7
9
12
Conduit opening position
Top
Material
Feraloy iron alloy
Trade size
3/4"
Used with
GUB01 basic housing
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.