Eaton Crouse-Hinds series GUB junction box
GUB15151 SA

GUB15151 SA

Eaton Crouse-Hinds series GUB junction box, 16-3/4" cover opening, 19" x 21" x 16-5/8", Copper-free aluminum
GUB15151 SA - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series GUB junction box
Catalog Number
GUB15151 SA
UPC
662276144422
Product Length/Depth
20.88 in
Product Height
18.88 in
Product Width
16.63 in
Product Weight
121.36 lb

产品规格

Enclosure size
19" x 21" x 16-5/8"
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
7
9
Material
Copper-free aluminum
Cover opening size
16-3/4 in
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.