Eaton Crouse-Hinds series GUB instrument housing
GUB3190 1 20

GUB3190 1 20

Eaton Crouse-Hinds series GUB instrument housing, Top conduit opening, Feraloy iron alloy, 3/4", Housing with mounting plate for standard meters, Used with GUB03 basic housing, Available for use in Group B and C hazardous areas
GUB3190 1 20 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series GUB instrument housing
Catalog Number
GUB3190 1 20
UPC
782274002347
Product Length/Depth
12.13 in
Product Height
10.75 in
Product Width
8.31 in
Product Weight
93 lb

产品规格

Special features
Available for use in Group B and C hazardous areas
Type
Housing with mounting plate for standard meters
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
IEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3
7
9
12
Conduit opening position
Top
Material
Feraloy iron alloy
Trade size
3/4"
Used with
GUB03 basic housing
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.