下载文档 () / 20
动力,因我们而不同*

GUB6192 1 20

Eaton Crouse-Hinds series GUB instrument housing, Top conduit opening, Feraloy iron alloy, 3/4", Housing with mounting plate for standard meters, Used with GUB06 basic housing, 6-1/16" maximum depth

常用规格

Product Name
Eaton Crouse-Hinds series GUB instrument housing
Catalog Number
GUB6192 1 20
UPC
782274002330
Product Length/Depth
9.5 in
Product Height
8.75 in
Product Width
7 in
Product Weight
43.43 lb

产品规格

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
IEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3
7
9
12
Special features
6-1/16" maximum depth
Type
Housing with mounting plate for standard meters
Conduit opening position
Top
Material
Feraloy iron alloy
Trade size
3/4"
Used with
GUB06 basic housing

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。