Eaton Crouse-Hinds series GUE junction box
GUE

GUE

Eaton Crouse-Hinds series GUE junction box, 3-5/6" cover opening, 5-5/16" x 5-5/16" x 5-3/8", Feraloy iron alloy
GUE - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series GUE junction box
Catalog Number
GUE
UPC
782274472409
Product Length/Depth
5.31 in
Product Height
5.31 in
Product Width
5.38 in
Product Weight
15.3 lb

产品规格

Enclosure size
5-5/16" x 5-5/16" x 5-3/8"
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
4
7
9
Material
Feraloy iron alloy
Cover opening size
3-5/6 in
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.