下载文档 () / 20
动力,因我们而不同*

GUP315 WOD

Eaton Crouse-Hinds series GUP junction box, (4) 1" back hub, (2) 1" bottom hub, Feraloy iron alloy, (1) 1" side hub, Feraloy iron alloy cover, (2) 1" top hub

常用规格

Product Name
Eaton Crouse-Hinds series GUP junction box
Catalog Number
GUP315 WOD
UPC
662276589490
Product Length/Depth
4.88 in
Product Height
4.88 in
Product Width
2.97 in
Product Weight
5 lb

产品规格

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 2
Class III
Class II, Division 1
Special features
Feraloy iron alloy cover
Back hub size
(4) 1"
Bottom hub size
(2) 1"
Material
Feraloy iron alloy
Side hub size
(1) 1"
Top hub size
(2) 1"

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。