Eaton Crouse-Hinds series GUP junction box
GUP315 WOD

GUP315 WOD

Eaton Crouse-Hinds series GUP junction box, (4) 1" back hub, (2) 1" bottom hub, Feraloy iron alloy, (1) 1" side hub, Feraloy iron alloy cover, (2) 1" top hub
GUP315 WOD - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series GUP junction box
Catalog Number
GUP315 WOD
UPC
662276589490
Product Length/Depth
4.88 in
Product Height
4.88 in
Product Width
2.97 in
Product Weight
5 lb

产品规格

Special features
Feraloy iron alloy cover
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 2
Class III
Class II, Division 1
Back hub size
(4) 1"
Bottom hub size
(2) 1"
Material
Feraloy iron alloy
Side hub size
(1) 1"
Top hub size
(2) 1"
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.