下载文档 () / 20
动力,因我们而不同*

GUSC K3

Eaton Crouse-Hinds series GUSC operating assembly, Includes handle, shaft, arm, fork and hardware, Used with GUSC3110, 3210 series circuit breaker load centers

常用规格

Product Name
Eaton Crouse-Hinds series GUSC operating assembly
Catalog Number
GUSC K3
UPC
782274797960
Product Length/Depth
6.63 in
Product Height
4.5 in
Product Width
5.13 in
Product Weight
0.35 lb

产品规格

Special features
Includes handle, shaft, arm, fork and hardware
Area classification
Ordinary/Non-Hazardous Locations
Used with
GUSC3110, 3210 series circuit breaker load centers

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。