下载文档 () / 20
动力,因我们而不同*

GUSC2052 AH

Eaton Crouse-Hinds series GUSC snap switch, 20A/30A, Two-pole, With switch, 2 x 3/4" NPT entries, 2 HP, Feraloy iron alloy, Through feed, 3/4", 250/600 Vac

常用规格

Product Name
Eaton Crouse-Hinds series GUSC snap switch
Catalog Number
GUSC2052 AH
UPC
782274477701
Product Length/Depth
6.06 in
Product Height
6.19 in
Product Width
4.13 in
Product Weight
7.88 lb

产品规格

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3
7
9
12
Amperage Rating
20A/30A
Configuration
Two-pole
Enclosure type
With switch
Entry size
2 x 3/4" NPT
Horsepower
2 hp
Material
Feraloy iron alloy
Style
Through feed
Trade size
3/4"
Voltage rating
250/600 Vac

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。