下载文档 () / 20
动力,因我们而不同*

GUSC3110 20

Eaton Crouse-Hinds series GUSC circuit breaker load center, 20A, Feraloy iron alloy, 1 breaker, Single-pole, 1" trade size, 240 Vac

常用规格

Product Name
Eaton Crouse-Hinds series GUSC circuit breaker load center
Catalog Number
GUSC3110 20
UPC
782274478500
Product Length/Depth
7.75 in
Product Height
7.81 in
Product Width
5.81 in
Product Weight
9.94 lb

产品规格

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3
7
9
12
Amperage Rating
20A
Material
Feraloy iron alloy
Number of breakers
1
Number of poles
Single-pole
Trade size
1"
Voltage rating
240 Vac

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。