知识搜索
下载文档 () / 20
动力,因我们而不同*

H 939

Eaton Crouse-Hinds series insulating bushing, Rigid/IMC, Insulated, Plastic, 150°C, Threaded, 3-1/2"

常用规格

Product Name
Eaton Crouse-Hinds series insulating bushing
Catalog Number
H 939
UPC
784564119391
Product Length/Depth
5.31 in
Product Height
1.39 in
Product Width
4.23 in
Product Weight
0.13 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
Rigid/IMC
Insulator
Insulated
Thread
Threaded
Trade size
3-1/2"
Material
Plastic
Temperature rating
150°C

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。