知识搜索
下载文档 () / 20
动力,因我们而不同*

H1039

Eaton Crouse-Hinds series throat bushing, Rigid/IMC, Insulated, Malleable iron, 150°C, Threaded, 3-1/2"

常用规格

Product Name
Eaton Crouse-Hinds series throat bushing
Catalog Number
H1039
UPC
784564112989
Product Length/Depth
4.4 in
Product Height
4.4 in
Product Width
1.25 in
Product Weight
0.85 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
Rigid/IMC
Insulator
Insulated
Thread
Threaded
Trade size
3-1/2"
Material
Malleable iron
Temperature rating
150°C

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。