知识搜索
下载文档 () / 20
动力,因我们而不同*

H1042

Eaton Crouse-Hinds series throat bushing, Rigid/IMC, Insulated, Malleable iron, 150°C, Threaded, 6"

常用规格

Product Name
Eaton Crouse-Hinds series throat bushing
Catalog Number
H1042
UPC
784564953827
Product Length/Depth
2.1 in
Product Height
0.8 in
Product Width
1.3 in
Product Weight
0.03 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
Rigid/IMC
Insulator
Insulated
Thread
Threaded
Trade size
6"
Material
Malleable iron
Temperature rating
150°C

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。