| Product Name |
Eaton General purpose ventilated transformer
|
| Catalog Number |
H29M28B1516CU
|
| UPC |
786680230967
|
| Product Length/Depth |
21.13 in
|
| Product Height |
36.88 in
|
| Product Width |
24.88 in
|
| Product Weight |
447 lb
|
| Compliances |
DOE2016 Efficient
|
| Certifications |
UL Listed
|
| Catalog Notes |
92 CFR Part 431 (2016) Efficient
|
| Special features |
Fungus-resistent varnished core and coil
|
| Type |
Energy-efficient ventilated transformer
|
| Coil material |
Copper
|
| Efficiency |
10 CFR Part 431-2016 (DOE 2016)
|
| Frequency rating |
60 Hz
|
| Kva Rating |
15 kVA
|
| Mounting |
Floor or wall
|
| Phase |
Three-phase
|
| Primary voltage |
208 V
|
| Secondary Voltage |
208Y/120 V
|
| Sound Level |
NEMA ST-20
|
| Temperature rise |
80 °C rise
|
| Enclosure |
NEMA 2
|
| Frame |
FR940
|
| Insulation |
220 °C
|
| Modification 1 |
K-4
|
| Tap size |
2 at +2.5%, 4 at -2.5%
|
| Volt ampere rating |
15 kVA
|
| Weathershield |
940
|
| Wiring connection |
283A
|