下载文档 () / 20
动力,因我们而不同*

H48D51T1116QTRLS61

EATON K-FACTOR NONLINEAR VENTILATED TRANSFORMER, DOE 2016, ALUMINIUM, 60HZ, 1000KVA, 3PH, 480V DELTA, 416Y/240V, 61DB, 150°C RISE, NEMA 1, CASE F, 220°C, 2 @ +2.5% FCAN, 2 @ -2.5% FCBN, RH7

常用规格

Product Name
Eaton K-Factor nonlinear ventilated transformer
Catalog Number
H48D51T1116QTRLS61
UPC
786687100416
Product Length/Depth
44.25 in
Product Height
80.25 in
Product Width
64 in
Product Weight
5650 lb
Compliances
DOE2016 Efficient
Certifications
UL Listed
Catalog Notes
10 CFR Part 431 (2016) Efficient

产品规格

Special features
61 DB MAX AVG SOUND, TEST REPORTS INCLUDED
Type
Energy-efficient dry-type transformer
Coil material
Aluminum
Efficiency
10 CFR Part 431-2016 (DOE 2016)
Frequency rating
60 Hz
Kva Rating
1000 kVA
Mounting
Floor
Phase
Three-phase
Primary voltage
480 V delta
Secondary Voltage
416Y/240 V
Sound Level
61 dB
Temperature rise
150 °C rise
Enclosure
NEMA 1
Frame
CASE F
Insulation
220 °C
Tap size
2 @ +2.5% FCAN, 2 @ -2.5% FCBN
Weathershield
RH7

导出产品规格