下载文档 () / 20
动力,因我们而不同*

HB1020-2R5505-R

Eaton HB supercapacitor, 2.5 V, 5 F, 0.1 Ω, CYLINDRICAL

常用规格

Product Name
Eaton HB cylindrical cell supercapacitor
Catalog Number
HB1020-2R5505-R
UPC
051712274548
Product Height
22.3 mm
Product Weight
2.33 g
Compliances
RoHS Compliant
Certifications
UL Recognized

产品规格

Packing
Bulk
Contact configuration
Vertical
Size
10 x 22 mm
Terminals
Through hole
Shape
Cylindrical
DC equivalent series resistance (ESR)
0.1 Ω
Operating temperature range
-25 °C to +70 °C
Series
HB
Max voltage
2.5 V
Capacitance
5 F
Leakage
11 µA
Thermal resistance
73 °C/W
Energy
15.6 J
Power
7.5 W
Peak current (1 sec)
4.2 A
Continuous current (15 °C rise)
1.4 A
Capacitance end of life rating
70%
ESR end of life rating
200%
Grade
Commercial

导出产品规格