Eaton Crouse-Hinds series Pauluhn Apex HBA linear fluorescent light fixture
HBA44574HTHRP

HBA44574HTHRP

Eaton Crouse-Hinds series Pauluhn Apex HBA linear fluorescent light fixture,3/4" (2) NPT hubs,4 ft,Polycarbonate lens,T5HO mini bi-pin,Al,4-lamp,High temperature lamps,high reflectance reflector,Through feed,Quick release,120-277 Vac,54W
HBA44574HTHRP - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series Pauluhn Apex HBA linear fluorescent light fixture
Catalog Number
HBA44574HTHRP
UPC
662276496255
Product Length/Depth
50.59 in
Product Height
6.53 in
Product Width
15.72 in
Product Weight
33 lb

产品规格

Wattage
54W
Ingress protection (IP) ratings
IP66
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class II, Division 1
Class III
NEMA Rating
4
Entry size
3/4"
Entry type
(2) NPT hubs
Lamp length
4 ft
Lamp type
Fluorescent
Lens material
Polycarbonate
Light type
T5HO mini bi-pin
Material
Aluminum
Number of lamps
4-lamp
Style
Through feed
Frequency rating
50/60 Hz
Special features
High temperature lamps, high reflectance reflector
Type
Quick release
Voltage rating
120-277 Vac
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.