Eaton Crouse-Hinds series Pauluhn Apex HBA linear fluorescent light fixture
HBAB42174

HBAB42174

Eaton Crouse-Hinds series Pauluhn Apex HBA linear fluorescent light fixture,3/4" (2) NPT hubs,50/60 Hz,4 ft lamp,Fluorescent,Acrylic lens,T8 bi-pin,Aluminum,2-lamp,Through feed,Bolted door,120-277 Vac,32W
HBAB42174 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series Pauluhn Apex HBA linear fluorescent light fixture
Catalog Number
HBAB42174
UPC
662276497184
Product Length/Depth
50.59 in
Product Height
6.53 in
Product Width
15.72 in
Product Weight
32 lb

产品规格

Wattage
32W
Ingress protection (IP) ratings
IP66
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class II, Division 1
Class III
NEMA Rating
4
Entry size
3/4"
Entry type
(2) NPT hubs
Lamp length
4 ft
Lamp type
Fluorescent
Lens material
Acrylic
Light type
T8 bi-pin
Material
Aluminum
Number of lamps
2-lamp
Style
Through feed
Frequency rating
50/60 Hz
Type
Bolted door
Voltage rating
120-277 Vac
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.