知识搜索
下载文档 () / 20
动力,因我们而不同*

HBAB42571EM1

Eaton Crouse-Hinds series Pauluhn Apex HBA linear fluorescent light fixture,1/2" (2) NPT hubs,4 ft,Acrylic lens,T5HO mini bi-pin,Al,2-lamp,Emergency battery back-up ballast,one lamp,277V maximum,Through feed,Bolted door,120-277 Vac,54W

常用规格

Product Name
Eaton Crouse-Hinds series Pauluhn Apex HBA linear fluorescent light fixture
Catalog Number
HBAB42571EM1
UPC
662276496163
Product Length/Depth
50.59 in
Product Height
6.53 in
Product Width
15.72 in
Product Weight
32 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class II, Division 1
Class III
NEMA Rating
4
Ingress protection (IP) ratings
IP66

Product specifications

Lamp type
Fluorescent
Type
Bolted door
Material
Aluminum
Lamp length
4 ft
Number of lamps
2-lamp
Light type
T5HO mini bi-pin
Voltage rating
120-277 Vac
Frequency rating
50/60 Hz
Style
Through feed
Entry size
1/2"
Entry type
(2) NPT hubs
Wattage
54W
Lens material
Acrylic
Special features
Emergency battery back-up ballast, one lamp, 277V maximum

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。