| Product Name |
Eaton HC active harmonic correction unit
|
| Catalog Number |
HC050C5N1WSI
|
| UPC |
786687113423
|
| Product Length/Depth |
19.2 in
|
| Product Height |
61.7 in
|
| Product Width |
9.5 in
|
| Product Weight |
278 lb
|
| Certifications |
UL 508A
CSA Std. C22.2 No. 14 |
| Type |
Harmonic Correction Unit
|
| Voltage rating |
208-480 V
|