下载文档 () / 20
动力,因我们而不同*

HC050C5N2WFI

HC50A 208-480V wall mnt w/flicker lic., ethIP N2/IP22

常用规格

Product Name
Eaton HC active harmonic correction unit
Catalog Number
HC050C5N2WFI
UPC
786687101062
Product Length/Depth
19.2 in
Product Height
61.7 in
Product Width
9.5 in
Product Weight
278 lb
Certifications
CSA Std. C22.2 No. 14
UL 508A

导出产品规格