下载文档 () / 20
动力,因我们而不同*

HC090C6N12SIV

HC090A 480-690V floor mnt w/ethIP, seismic, VZCtrl N12/IP54

常用规格

Product Name
Eaton HC active harmonic correction unit
Catalog Number
HC090C6N12SIV
UPC
786687102526
Product Length/Depth
25.84 in
Product Height
89.03 in
Product Width
23.9 in
Product Weight
760 lb
Certifications
UL 508A
CSA Std. C22.2 No. 14

导出产品规格