| Product Name |
Eaton HC active harmonic correction unit
|
| Catalog Number |
HC090C6N3RVI
|
| UPC |
786687102175
|
| Product Length/Depth |
27.14 in
|
| Product Height |
89.03 in
|
| Product Width |
23.9 in
|
| Product Weight |
794 lb
|
| Certifications |
CSA Std. C22.2 No. 14
UL 508A |