下载文档 () / 20
动力,因我们而不同*

HC250C5N2SIV

HC250A 208-480V floor mnt w/ethIP, seismic, VZCtrl N2/IP21

常用规格

Product Name
Eaton HC active harmonic correction unit
Catalog Number
HC250C5N2SIV
UPC
786687101918
Product Length/Depth
25.84 in
Product Height
85.37 in
Product Width
31.76 in
Product Weight
962 lb
Certifications
UL 508A
CSA Std. C22.2 No. 14

导出产品规格